(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Threading Tools - Repair Tool Set, Blind Hole Use

Threading Tools - Repair Tool Set, Blind Hole Use
  • Volume Discount

•Tap Model : Repair / Removal Tool
•Bore Model : For Blind Holes
For complete product overview and details on Thread Repair Tool Set, see the sections below:

Part Number

Configured Part Number is shown.

NS8000

Part Number
NS8000
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tap Model Modification/removal Tool Bore Model For blind hole Application A tool to repair crushed screws.
Material For Outer Diameter: Tool steel; For Internal Diameter: High-speed steel Operating Range(mm) External diameter 4–38 JAN Code 4534644009342
Trusco Code 403-5135 Set Content NS6000, NS2000 1 each, Replacement Blade 1 each Set, with Case Mass(g) 1200

Please check the type/dimensions/specifications of the part NS8000 in the Threading Tools - Repair Tool Set, Blind Hole Use series.

Additional Products in this Category

Tech Support