(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Round Threading Dies - High Speed Steel, Solid Type, Left Hand Thread, Metric

Round Threading Dies - High Speed Steel, Solid Type, Left Hand Thread, Metric
  • Volume Discount

Solid die for left-handed threads with improved die runout precision.
[Features]
· High-speed tool steel (HSS) is adopted, realizing stable machining.
· The front surface is the surface with a marking on the chamfering.
· The rear is sunk so that the end face makes close contact when the holder is attached.
· Screw adjustments are not required and die outer diameter precision is improved compared to adjustable dies as this is a solid die.
· Enables hand turned use or use with machinery.
· Solves problems particular to adjustable type dies, realizing high precision male screw machining.
[Applications]
· Ideal for male thread machining with iron or light metals.

Part Number

Configured Part Number is shown.

Part Number
GYE3.0GDNEBC
GYE4.0IDNEBC
GYE5.0KDNEBC
GYE6.0MDNEBC
GYJ010ODNEBC
GYJ012PDNEBC
GYJ016QDNEBC
GYJ8.0NDNEBC
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
D
(mm)
T
(mm)
Trusco Code Chip Hole
1 Piece(s)Available

10 Days or more

M30.5207776-01163
1 Piece(s)Available

10 Days or more

M40.7207776-01243
1 Piece(s)Available

10 Days or more

M50.8207776-01324
1 Piece(s)Available

10 Days or more

M61207776-01414
1 Piece(s)Available

10 Days or more

M101.53813776-01674
1 Piece(s)Available

10 Days or more

M121.753813776-01754
1 Piece(s)Available

10 Days or more

M1623813776-01835
1 Piece(s)Available

10 Days or more

M81.253813776-01594

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type High-speed steel Tap Type Die
Coating Y/N NA Class

Additional Products in this Category

Tech Support