(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For complete product overview and details on Carmex Thread Cutting Tip (for Whitworth Screw / Parallel Pipe Screw), see the sections below:
Part Number |
---|
16ER11WBMA |
16ER12WBMA |
16ER14WBMA |
16ER18WBMA |
16ER19WBMA |
16ER20WBMA |
16ER24WBMA |
16ER28WBMA |
16IR11WBMA |
16IR12WBMA |
16IR14WBMA |
16IR16WBMA |
16IR18WBMA |
16IR19WBMA |
16IR24WBMA |
Loading...
Thread Type (For Tapping) | Whitworth 55° | Tip Size(mm) | 16 | Inscribed Circle Dimensions(Inch) | 3/8 |
---|---|---|---|---|---|
Surface Treatment | BMA (TiAlN coated) | Mass(g) | 52 | Number Contained In A Packet | 10 units |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy