(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Spiral Flute Taps - Spiral Claw 300, TiN Coated, EX0CPJ

Spiral Flute Taps - Spiral Claw 300, TiN Coated, EX0CPJ
  • Volume Discount

[Features]
· A high-productivity tap tool.
· Long tool life and excellent chip processing provide high stability.
· TiN coating with high heat resistance ensures long service life even for work materials that are prone to heat buildup.
· Taps are available for each work material, making selection easy.
[Applications]
· For blind hole machining.
· Work materials: Steel.
[Material]
· High-Speed Steel (HSS-E)

Part Number

Configured Part Number is shown.

Part Number
EX0CPJ1-M4
EX0CPJ1-M5
EX0CPJ1-M6
EX0CPJ2-M10
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size (Nominal) Pitch (P), Thread Count
(mm)
Overall Length (L)
(mm)
shank diameter
(mm)
Thread Length
(mm)
Pilot Hole Dia.
(mm)
Trusco Code Shank square part
(mm)
1 Piece(s)

8 Days or more

M40.752573.3607-92964
1 Piece(s)Available

8 Days or more

M50.8605.584.2607-93004.5
1 Piece(s)

8 Days or more

M61626105607-93184.5
1 Piece(s)

8 Days or more

M101.5757158.5607-93265.5

Loading...

  1. 1

Basic Information

Thread Types Meter Number of Chamfered Threads (Lcf) 2.5P Tap Model Spiral Tap
Bore Model For blind hole Coating Presence Available Coating Type TiN
Accuracy 6H

Additional Products in this Category

Tech Support