(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Spiral Flute Taps - Spiral Claw 300, TiCN Coated, EX0BMJ

Spiral Flute Taps - Spiral Claw 300, TiCN Coated, EX0BMJ

[Features]
· A high-productivity tap tool.
· Long tool life and excellent chip processing provide high stability.
· Oxidized type with excellent welding resistance.
· Taps are available for each work material, making selection easy.
[Applications]
· For blind hole machining.
· Work materials:
Stainless steel or steel.
[Material]
· High-Speed Steel (HSS-E)

Part Number

Configured Part Number is shown.

Part Number
EX0BMJ1-M5
EX0BMJ2-M10
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size (Nominal) Pitch (P), Thread Count
(mm)
Overall Length (L)
(mm)
shank diameter
(mm)
Thread Length
(mm)
Pilot Hole Dia.
(mm)
Trusco Code Shank square part
(mm)
1 Piece(s)

8 Days or more

M50.8605.584.2607-91994.5
1 Piece(s)

8 Days or more

M101.5757158.5607-92115.5

Loading...

  1. 1

Basic Information

Thread Types Meter Number of Chamfered Threads (Lcf) 2P Tap Model Spiral Tap
Bore Model For blind hole Coating Presence Available Coating Type Other
Accuracy 6H

Additional Products in this Category

Tech Support