(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Meta-Core MAX 35 (One-Touch Type)

Meta-Core MAX 35 (One-Touch Type)
  • Volume Discount

[Features]
· It can be mounted directly on a one-touch type magnetic drilling machine.
· 3-flute blade (2-flute blade for diameters of 17 mm or less) and special carbide tip achieve light cutting feel and long working life.
· High-precision speedy hole punching is also possible with 35 mm steel plate.
[Applications]
· Work materials: Steel plates, shaped steel, cast iron plates, stainless steel plates, etc.

Part Number

Configured Part Number is shown.

Part Number
MX35-14.0
MX35-14.5
MX35-15.0
MX35-16.0
MX35-17.0
MX35-17.5
MX35-18.0
MX35-19.0
MX35-20.0
MX35-21.0
MX35-21.5
MX35-22.0
MX35-22.5
MX35-23.0
MX35-23.5
MX35-24.0
MX35-24.5
MX35-25.0
MX35-25.5
MX35-26.0
MX35-26.5
MX35-27.0
MX35-28.0
MX35-29.0
MX35-30.0
MX35-31.0
MX35-32.0
MX35-33.0
MX35-34.0
MX35-35.0
MX35-36.0
MX35-37.0
MX35-38.0
MX35-39.0
MX35-40.0
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
JAN Code Trusco Code Compatible Model
1 Piece(s)Available

9 Days or more

144989270482043448-7940Nitto-Kohki (QA-4000, QA6500, A-3000, A-5000, AR-3000, LO-3000A, LO-3550A), Ikura Tools (IS-LB30SX, IS-LB30SW, IS-LB40SW, IS-LB50SW, IS-LB25V), Hitachi Koki BM40M2)
1 Piece(s)Available

8 Days or more

14.54989270482050448-7958Nitto-Kohki (QA-4000, QA6500, A-3000, A-5000, AR-3000, LO-3000A, LO-3550A), Ikura Tools (IS-LB30SX, IS-LB30SW, IS-LB40SW, IS-LB50SW, IS-LB25V), Hitachi Koki BM40M2)
1 Piece(s)Available

8 Days or more

154989270482067448-7966Nitto-Kohki (QA-4000, QA6500, A-3000, A-5000, AR-3000, LO-3000A, LO-3550A), Ikura Tools (IS-LB30SX, IS-LB30SW, IS-LB40SW, IS-LB50SW, IS-LB25V), Hitachi Koki BM40M2)
1 Piece(s)Available

8 Days or more

164989270482074448-7974Nitto-Kohki (QA-4000, QA6500, A-3000, A-5000, AR-3000, LO-3000A, LO-3550A), Ikura Tools (IS-LB30SX, IS-LB30SW, IS-LB40SW, IS-LB50SW, IS-LB25V), Hitachi Koki BM40M2)
1 Piece(s)Available

8 Days or more

174989270482081448-7982Nitto-Kohki (QA-4000, QA6500, A-3000, A-5000, AR-3000, LO-3000A, LO-3550A), Ikura Tools (IS-LB30SX, IS-LB30SW, IS-LB40SW, IS-LB50SW, IS-LB25V), Hitachi Koki BM40M2)
1 Piece(s)Available

8 Days or more

17.54989270482098448-7991Nitto-Kohki (QA-4000, QA6500, A-3000, A-5000, AR-3000, LO-3000A, LO-3550A), Ikura Tools (IS-LB30SX, IS-LB30SW, IS-LB40SW, IS-LB50SW, IS-LB25V), Hitachi Koki BM40M2)
1 Piece(s)Available

8 Days or more

184989270482104448-8008Nitto-Kohki (QA-4000, QA6500, A-3000, A-5000, AR-3000, LO-3000A, LO-3550A), Ikura Tools (IS-LB30SX, IS-LB30SW, IS-LB40SW, IS-LB50SW, IS-LB25V), Hitachi Koki BM40M2)
1 Piece(s)Available

8 Days or more

194989270482111448-8016Nitto-Kohki (QA-4000, QA6500, A-3000, A-5000, AR-3000, LO-3000A, LO-3550A), Ikura Tools (IS-LB30SX, IS-LB30SW, IS-LB40SW, IS-LB50SW, IS-LB25V), Hitachi Koki BM40M2)
1 Piece(s)Available

8 Days or more

204989270482128448-8024Nitto-Kohki (QA-4000, QA6500, A-3000, A-5000, AR-3000, LO-3000A, LO-3550A), Ikura Tools (IS-LB30SX, IS-LB30SW, IS-LB40SW, IS-LB50SW, IS-LB25V), Hitachi Koki BM40M2)
1 Piece(s)Available

8 Days or more

214989270482135448-8032Nitto-Kohki (QA-4000, QA6500, A-3000, A-5000, AR-3000, LO-3000A, LO-3550A), Ikura Tools (IS-LB30SX, IS-LB30SW, IS-LB40SW, IS-LB50SW, IS-LB25V), Hitachi Koki BM40M2)
1 Piece(s)Available

8 Days or more

21.54989270482142448-8041Nitto-Kohki (QA-4000, QA6500, A-3000, A-5000, AR-3000, LO-3000A, LO-3550A), Ikura Tools (IS-LB30SX, IS-LB30SW, IS-LB40SW, IS-LB50SW, IS-LB25V), Hitachi Koki BM40M2)
1 Piece(s)Available

8 Days or more

224989270482159448-8059Nitto-Kohki (QA-4000, QA6500, A-3000, A-5000, AR-3000, LO-3000A, LO-3550A), Ikura Tools (IS-LB30SX, IS-LB30SW, IS-LB40SW, IS-LB50SW, IS-LB25V), Hitachi Koki BM40M2)
1 Piece(s)Available

8 Days or more

22.54989270482166448-8067Nitto-Kohki (QA-4000, QA6500, A-3000, A-5000, AR-3000, LO-3000A, LO-3550A), Ikura Tools (IS-LB30SX, IS-LB30SW, IS-LB40SW, IS-LB50SW, IS-LB25V), Hitachi Koki BM40M2)
1 Piece(s)Available

8 Days or more

234989270482173448-8075Nitto-Kohki (QA-4000, QA6500, A-3000, A-5000, AR-3000, LO-3000A, LO-3550A), Ikura Tools (IS-LB30SX, IS-LB30SW, IS-LB40SW, IS-LB50SW, IS-LB25V), Hitachi Koki BM40M2)
1 Piece(s)Available

8 Days or more

23.54989270482180448-8083Nitto-Kohki (QA-4000, QA6500, A-3000, A-5000, AR-3000, LO-3000A, LO-3550A), Ikura Tools (IS-LB30SX, IS-LB30SW, IS-LB40SW, IS-LB50SW, IS-LB25V), Hitachi Koki BM40M2)
1 Piece(s)Available

8 Days or more

244989270482197448-8091Nitto-Kohki (QA-4000, QA6500, A-3000, A-5000, AR-3000, LO-3000A, LO-3550A), Ikura Tools (IS-LB30SX, IS-LB30SW, IS-LB40SW, IS-LB50SW, IS-LB25V), Hitachi Koki BM40M2)
1 Piece(s)Available

8 Days or more

24.54989270482203448-8105Nitto-Kohki (QA-4000, QA6500, A-3000, A-5000, AR-3000, LO-3000A, LO-3550A), Ikura Tools (IS-LB30SX, IS-LB30SW, IS-LB40SW, IS-LB50SW, IS-LB25V), Hitachi Koki BM40M2)
1 Piece(s)Available

8 Days or more

254989270482210448-8113Nitto-Kohki (QA-4000, QA6500, A-3000, A-5000, AR-3000, LO-3000A, LO-3550A), Ikura Tools (IS-LB30SX, IS-LB30SW, IS-LB40SW, IS-LB50SW, IS-LB25V), Hitachi Koki BM40M2)
1 Piece(s)Available

8 Days or more

25.54989270482227448-8121Nitto-Kohki (QA-4000, QA6500, A-3000, A-5000, AR-3000, LO-3000A, LO-3550A), Ikura Tools (IS-LB30SX, IS-LB30SW, IS-LB40SW, IS-LB50SW), Hitachi Koki BM40M2)
1 Piece(s)Available

8 Days or more

264989270482234448-8130Nitto-Kohki (QA-4000, QA6500, A-3000, A-5000, AR-3000, LO-3000A, LO-3550A), Ikura Tools (IS-LB30SX, IS-LB30SW, IS-LB40SW, IS-LB50SW), Hitachi Koki BM40M2)
1 Piece(s)Available

8 Days or more

26.54989270482241448-8148Nitto-Kohki (QA-4000, QA6500, A-3000, A-5000, AR-3000, LO-3000A, LO-3550A), Ikura Tools (IS-LB30SX, IS-LB30SW, IS-LB40SW, IS-LB50SW), Hitachi Koki BM40M2)
1 Piece(s)Available

8 Days or more

274989270482258448-8156Nitto-Kohki (QA-4000, QA6500, A-3000, A-5000, AR-3000, LO-3000A, LO-3550A), Ikura Tools (IS-LB30SX, IS-LB30SW, IS-LB40SW, IS-LB50SW), Hitachi Koki BM40M2)
1 Piece(s)Available

11 Days or more

284989270482265448-8164Nitto-Kohki (QA-4000, QA6500, A-3000, A-5000, AR-3000, LO-3000A, LO-3550A), Ikura Tools (IS-LB30SX, IS-LB30SW, IS-LB40SW, IS-LB50SW), Hitachi Koki BM40M2)
1 Piece(s)Available

8 Days or more

294989270482272448-8172Nitto-Kohki (QA-4000, QA6500, A-3000, A-5000, AR-3000, LO-3000A, LO-3550A), Ikura Tools (IS-LB30SX, IS-LB30SW, IS-LB40SW, IS-LB50SW), Hitachi Koki BM40M2)
1 Piece(s)Available

8 Days or more

304989270482289448-8181Nitto-Kohki (QA-4000, QA6500, A-3000, A-5000, AR-3000, LO-3000A, LO-3550A), Ikura Tools (IS-LB30SX, IS-LB30SW, IS-LB40SW, IS-LB50SW), Hitachi Koki BM40M2)
1 Piece(s)Available

8 Days or more

314989270482296448-8199Nitto-Kohki (QA-4000, QA6500, A-5000, LO-3550A), Ikura Tools (IS-LB40SW, IS-LB50SW), Hitachi Koki BM40M2)
1 Piece(s)Available

8 Days or more

324989270482302448-8202Nitto-Kohki (QA-4000, QA6500, A-5000, LO-3550A), Ikura Tools (IS-LB40SW, IS-LB50SW), Hitachi Koki BM40M2)
1 Piece(s)Available

8 Days or more

334989270482319448-8211Nitto-Kohki (QA-4000, QA6500, A-5000, LO-3550A), Ikura Tools (IS-LB40SW, IS-LB50SW), Hitachi Koki BM40M2)
1 Piece(s)Available

8 Days or more

344989270482326448-8229Nitto-Kohki (QA-4000, QA6500, A-5000, LO-3550A), Ikura Tools (IS-LB40SW, IS-LB50SW), Hitachi Koki BM40M2)
1 Piece(s)Available

8 Days or more

354989270482333448-8237Nitto-Kohki (QA-4000, QA6500, A-5000, LO-3550A), Ikura Tools (IS-LB40SW, IS-LB50SW), Hitachi Koki BM40M2)
1 Piece(s)Available

8 Days or more

364989270482340448-8245Nitto-Kohki (QA-4000, QA-6500, A-5000), Ikura Tools (IS-LB40SW, IS-LB50SW), Hitachi Koki BM40M2)
1 Piece(s)Available

8 Days or more

374989270482357448-8253Nitto-Kohki (QA-4000, QA-6500, A-5000), Ikura Tools (IS-LB40SW, IS-LB50SW), Hitachi Koki BM40M2)
1 Piece(s)Available

8 Days or more

384989270482364448-8261Nitto-Kohki (QA-4000, QA-6500, A-5000), Ikura Tools (IS-LB40SW, IS-LB50SW), Hitachi Koki BM40M2)
1 Piece(s)Available

8 Days or more

394989270482371448-8270Nitto-Kohki (QA-4000, QA-6500, A-5000), Ikura Tools (IS-LB40SW, IS-LB50SW), Hitachi Koki BM40M2)
1 Piece(s)Available

8 Days or more

404989270482388448-8288Nitto-Kohki (QA-4000, QA-6500, A-5000), Ikura Tools (IS-LB40SW, IS-LB50SW), Hitachi Koki BM40M2)

Loading...

  1. 1

Basic Information

work material Steel Sheet, Shaped Steel, Cast Iron Sheet, Stainless Steel Plate, etc. Maximum Machined Plate Thickness(mm) 35 Features · Can be directly mounted on the one-touch type magnetic drilling machine. · 3-flute blade (2-flute blade for a blade diameter of 17 mm or less) and special ultra-hard tip achieve light cutting feel and long working life. · High-precision speedy hole punching is also possible with 35 mm steel plate.

Additional Products in this Category

Tech Support