(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Stage Drill (2-Flute Titanium Coated Type)

Spiral Stage Drill (2-Flute Titanium Coated Type)
  • Volume Discount

•Number Of Steps (level): 9
•Shaft Diameter: 6.35
•Coating: Titanium Coating

Part Number

Configured Part Number is shown.

Part Number
LBH521SP
LBH622SP
Part NumberMinimum order quantityVolume DiscountDays to Ship Drilling Size
(mm)
Trusco Code JAN Code
1 Piece(s)Available

11 Days or more

5、7、9、11、13、15、17、19、21372-22874963202085113
1 Piece(s)Available

11 Days or more

6、8、10、12、14、16、18、20、22372-23174963202085151

Loading...

  1. 1

Basic Information

Number of Steps(level) 9 Shaft Diameter 6.35 Stepped Width (a)(mm) 4
Coating Titanium Coating Weight(g) 80

Additional Products in this Category

Tech Support