(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Form Rolling Automatic Sliding Knurling Tool Holder, for Diamond Knurling, KH Series

Form Rolling Automatic Sliding Knurling Tool Holder, for Diamond Knurling, KH Series
  • Volume Discount

[Features]
· With initial position setting mechanism for knurled retaining parts. Auto-centering based on vertical auto-slide mechanism (±2.5 mm from initial position) eliminates differences in rolling force generated with two knurled wheels to allow for knurled processing at an even groove depth.
· Holder for rolled type diamond knurled processing.
[Applications]
· Applicable model: shank diameter: 20 x 20 mm.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KH1
KH2
Part NumberMinimum order quantityVolume DiscountDays to Ship Width x Height x Overall Length
(mm)
Compatible Knurled Piece JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

11 Days or more

20×16×130KN12CRL~FRL4967521179287270-0905410
1 Piece(s)Available

11 Days or more

20×20×147KN30CRL~FRL4967521179294270-0913580

Loading...

  1. 1

Basic Information

Product ​​Type Holder Processing Diameter(mm) 10~250 Compatible Model Lathe
Features · With initial position setting mechanism for knurled support parts. Auto-align based on vertical auto-slide mechanism (±2.5 mm from initial position) eliminates differences in rolling force generated with two knurled wheels to allow for knurled processing at an even groove depth. · Holder for rolling type diamond knurling processing. Application Compatible model: shank diameter: 20×20 mm

Additional Products in this Category

Tech Support