(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Form Rolling Knurling Tool Holder (for Edge Machining and Straight Knurling)

Form Rolling Knurling Tool Holder (for Edge Machining and Straight Knurling)
  • Volume Discount

[Features]
· Resolves knurl processing up to the edge of the stepped workpiece.
· Holder for rolled type straight knurled processing.
· Titanium coated.
[Applications]
· Knurling.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KH1E20
KH1E25
Part NumberMinimum order quantityVolume DiscountDays to Ship Width x Height x Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

11 Days or more

20×20×136.54967521208963305-7402430
1 Piece(s)Available

11 Days or more

25×25×136.54967521208970305-7411630

Loading...

  1. 1

Basic Information

Product ​​Type Holder Processing Diameter(mm) 10~250 Compatible Model Lathe
Compatible Knurled Piece KNE06F~15F Features · Resolves knurl processing up to the edge of the stepped workpiece. · Holder for rolling type straight knurled processing. · Titanium coating process. Application Knurling Treatment

Additional Products in this Category

Tech Support