(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Form Rolling Knurling Tool Die (for Edge Machining and Diamond Knurling)【2 Pieces Per Package】

Form Rolling Knurling Tool Die (for Edge Machining and Diamond Knurling)
  • Volume Discount

[Features]
· TiN (titanium nitride) coated to extend life for greater economy.

Part Number

Configured Part Number is shown.

Part Number
KNE06RL
KNE08RL
KNE10RL
KNE12RL
KNE15RL
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Pitch
(mm)
Module
(mm)
Texture JAN Code Trusco Code

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

0.60.19Fine4967521209076305-7453

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

0.80.25Second cut4967521209083305-7470

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10.32Second cut4967521209090305-7496

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.20.38Second cut4967521209106305-7518

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.50.48coarse4967521209113305-7534

Loading...

  1. 1

Basic Information

Product ​​Type Piece Profile(mm) 25.4 Hole Diameter(mm) 13、15
Width(mm) 6 Compatible Holder KH2E20・25 Material High-Speed Steel (SKH51)
Features · TiN (Titanium Nitride) coated to extend life for greater economy. Mass(g) 46

Additional Products in this Category

Tech Support