(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Form Rolling Knurling Tool Holder (for Straight Knurling)

Form Rolling Knurling Tool Holder (for Straight Knurling)
  • Volume Discount

•Product ​​Type: Holder
•Width Dimension x Height Dimension x Overall Length (mm): 20×20×147
•Processing Diameter (mm): 10~250
•JAN Code: 4967521156837
•Trusco Code: 270-0930

PDF

Part Number

Configured Part Number is shown.

KHS1

 
Part Number
KHS1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Product ​​Type Holder Width x Height x Overall Length(mm) 20×20×147 Processing Diameter(mm) 10~250
Compatible Model Lathe Compatible Knurled Piece KNSF14~50 JAN Code 4967521156837
Trusco Code 270-0930 Features · For Japanese standard straight knurling wheel. · Holder for rolling type straight knurling processing. · With initial position setting mechanism for knurled support parts. Auto-align based on up and down auto-slide mechanism (±2.5 mm from initial position) eliminates rolling force generated with two knurling wheels to allow for knurled processing at an even groove depth. Application Conforming model :KNS
Mass(g) 420

Please check the type/dimensions/specifications of the part KHS1 in the Form Rolling Knurling Tool Holder (for Straight Knurling) series.

Additional Products in this Category

Tech Support