(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Form Rolling Automatic Sliding Knurling Tool Holder, for Diamond Knurling, KHS Series

Form Rolling Automatic Sliding Knurling Tool Holder, for Diamond Knurling, KHS Series
  • Volume Discount

•Product ​​Type: Holder
•Width Dimension x Height Dimension x Overall Length (mm): 20×20×147
•Processing Diameter (mm): 10~250
•JAN Code: 4967521171908
•Trusco Code: 270-0921

Part Number

Configured Part Number is shown.

KHS

Part Number
KHS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product ​​Type Holder Width x Height x Overall Length(mm) 20×20×147 Processing Diameter(mm) 10~250
Compatible Model Lathe Compatible Knurled Piece KNSRL14~50 JAN Code 4967521171908
Trusco Code 270-0921 Features · For Japanese standard diamond knurling wheel. · With initial position setting mechanism for knurled support parts. Auto-align based on up and down auto-slide mechanism (±2.5 mm from initial position) eliminates rolling force generated with two knurling wheels to allow for knurled processing at an even groove depth. · Holder for rolling type diamond knurling processing. Application Conforming model :KNS
Mass(g) 550

Please check the type/dimensions/specifications of the part KHS in the Form Rolling Automatic Sliding Knurling Tool Holder, for Diamond Knurling, KHS Series series.

Additional Products in this Category

Tech Support