(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Cutting Super Knurl Holder (for Straight Pattern)

Cutting Super Knurl Holder (for Straight Pattern)
  • Volume Discount

•Product ​​Type: Holder
•Processing Diameter (mm): 3~250
•Compatible Model: NC Lathe
•Compatible Knurled Piece: KNCF2105R~2120R
•Feature: · In cutting type knurling, the knurl processing can even be performed on materials that are difficult to machine (copper alloy, aluminum, stainless steel, resin, etc.). · Minimizes bulging of diameter through the knurling process. · The h

Part Number

Configured Part Number is shown.

Part Number
KH1CN20N
KH1CN25N
Part NumberMinimum order quantityVolume DiscountDays to Ship Width x Height x Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

20×20×1464967521194648289-0674710
1 Piece(s)Available

8 Days or more

25×25×1464967521194655289-0682890

Loading...

  1. 1

Basic Information

Product ​​Type Holder Processing Diameter(mm) 3~250 Compatible Model NC Lathe
Compatible Knurled Piece KNCF2105R~2120R Features · In cutting type knurling, the knurl processing can even be performed on materials that are difficult to machine (copper alloy, aluminum, stainless steel, resin, etc.). · Minimizes bulging of diameter through the knurling process. · The holder head part space is kept to an absolute minimum and is powerfully designed. · Use of special ball bearings ensures smooth rotation and reduces the processing load.

Additional Products in this Category

Tech Support