(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cutting Super Knurl Wheel (for Straight Pattern)

Cutting Super Knurl Wheel (for Straight Pattern)
  • Volume Discount

•Product ​​Type: Piece
•Width (mm): 5
•Profile (mm): 21.5
•Hole Diameter (mm): 6
•Compatible Holder: KH1CN20N・25N

Part Number

Configured Part Number is shown.

Part Number
KNCF2105R
KNCF2106R
KNCF2108R
KNCF2110R
KNCF2112R
KNCF2115R
KNCF2116R
KNCF2118R
KNCF2120R
Part NumberMinimum order quantityVolume DiscountDays to Ship Pitch
(mm)
Module
(mm)
JAN Code Trusco Code
1 Piece(s)Available

8 Days or more

0.50.164967521172349289-0852
1 Piece(s)Available

8 Days or more

0.60.194967521172332289-0861
1 Piece(s)Available

8 Days or more

0.80.254967521172325289-0879
1 Piece(s)Available

8 Days or more

10.324967521172318289-0887
1 Piece(s)Available

14 Days or more

1.20.384967521172301289-0895
1 Piece(s)Available

8 Days or more

1.50.484967521172295289-0909
1 Piece(s)Available

8 Days or more

1.60.514967521177221289-0917
1 Piece(s)Available

14 Days or more

1.80.574967521177214289-0925
1 Piece(s)Available

8 Days or more

20.644967521177207289-0933

Loading...

  1. 1

Basic Information

Product ​​Type Piece Profile(mm) 21.5 Hole Diameter(mm) 6
Width(mm) 5 Compatible Holder KH1CN20N・25N Material High-Speed Steel (SKH51)
Features · Good cutting feel and long-lasting. Mass(g) 20

Additional Products in this Category

Tech Support