(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Milled Super Knurling Tool (for Diamond Knurling) O.D. 25.4 mm

Milled Super Knurling Tool (for Diamond Knurling) O.D. 25.4 mm
  • Volume Discount

•Product ​​Type: Piece
•Width (mm): 5
•Profile (mm): 25.4
•Hole Diameter (mm): 6
•Compatible Holder: KH2CN20N・25N

Part Number

Configured Part Number is shown.

Part Number
KNCD2505
KNCD2506
KNCD2508
KNCD2510
KNCD2518
KNCD2520
Part NumberMinimum order quantityVolume DiscountDays to Ship Pitch
(mm)
Module
(mm)
JAN Code Trusco Code
1 Piece(s)Available

14 Days or more

0.50.164967521172288289-0763
1 Piece(s)Available

8 Days or more

0.60.194967521172271289-0771
1 Piece(s)Available

8 Days or more

0.80.254967521172264289-0780
1 Piece(s)Available

9 Days or more

10.324967521172257289-0798
1 Piece(s)Available

8 Days or more

1.80.574967521177184289-0836
1 Piece(s)Available

8 Days or more

20.644967521177177289-0844

Loading...

  1. 1

Basic Information

Product ​​Type Piece Profile(mm) 25.4 Hole Diameter(mm) 6
Width(mm) 5 Compatible Holder KH2CN20N・25N Material High-Speed Steel (SKH51)
Features · Good cutting feel and long-lasting. Mass(g) 20

Additional Products in this Category

Tech Support