(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· A knurling wheel for cutting type small-diameter processing (for straight knurling).
[Applications]
· A straight piece for small diameter cutting.
Product Type | Piece | Profile(mm) | 9.5 | Hole Diameter(mm) | 4 |
---|---|---|---|---|---|
Width(mm) | 2.5 | Compatible Holder | KH1CA10R・12R | Material | High-Speed Steel (SKH51) |
Features | · Knurling wheel for cutting type small-diameter processing (for straight knurling). | Application | Straight Piece for Small Diameter Cutting | Mass(g) | 14 |
Please check the type/dimensions/specifications of the part KNCF0908R in the Cutting Knurl Wheel (for Straight Pattern) series.
Part Number |
---|
KNCF0903R |
KNCF0904R |
KNCF0905R |
KNCF0906R |
KNCF0907R |
KNCF0910R |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy