(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Cutting Knurl Holder (for Diamond Pattern)

Cutting Knurl Holder (for Diamond Pattern)
  • Volume Discount

[Features]
· A holder for cutting type small-diameter process diamond knurling.
· Exhibits powerful cutting in small-diameter knurl processing with small-diameter NC lathes, automatic lathes, desktop lathes, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KH2CA10R
KH2CA12R
Part NumberMinimum order quantityVolume DiscountDays to Ship Width x Height x Overall Length
(mm)
Processing Diameter
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

11 Days or more

10×10×115.51.5~154967521174220368-3869130
1 Piece(s)Available

11 Days or more

12×12×115.51.5 to 204967521174237368-3877145

Loading...

  1. 1

Basic Information

Product ​​Type Holder Compatible Model Lathe Compatible Knurled Piece KNCD0903~0910
Features · Holder for cutting type small-diameter process diamond knurling. · Exhibits powerful cutting in small-diameter knurl processing with small-diameter NC lathes, automatic lathes, desktop lathes, etc.

Additional Products in this Category

Tech Support