(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cutting Knurl Wheel (for Diamond Pattern)

Cutting Knurl Wheel (for Diamond Pattern)
  • Volume Discount

[Features]
· A knurling wheel for cutting type small-diameter processing (for diamond knurling).
[Applications]
· A diamond piece for small diameter cutting.

Part Number

Configured Part Number is shown.

Part Number
KNCD0904
KNCD0905
KNCD0906
KNCD0908
KNCD0910
Part NumberMinimum order quantityVolume DiscountDays to Ship Pitch
(mm)
Module
(mm)
JAN Code Trusco Code
1 Piece(s)Available

11 Days or more

0.40.134967521172394368-3893
1 Piece(s)Available

9 Days or more

0.50.164967521172387368-3907
1 Piece(s)Available

8 Days or more

0.60.194967521172370368-3915
1 Piece(s)Available

8 Days or more

0.80.254967521172363368-3931
1 Piece(s)Available

8 Days or more

10.324967521172356368-3940

Loading...

  1. 1

Basic Information

Product ​​Type Piece Profile(mm) 9.5 Hole Diameter(mm) 4
Width(mm) 2.5 Compatible Holder KH2CA10R・12R Material High-Speed Steel (SKH51)
Features · Knurling wheel for cutting type small-diameter processing (for diamond knurling). Application Diamond Piece for Small Diameter Cutting Mass(g) 14

Additional Products in this Category

Tech Support