(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Tiny Tool (Small Diameter Carbide Solid Bar) Grooving Tool

Tiny Tool (Small Diameter Carbide Solid Bar) Grooving Tool
  • Volume Discount

•Product ​​Type: Carbide Bit
•Overall Length (mm): 51
•Number Contained In A Packet: 1 piece

Part Number

Configured Part Number is shown.

Part Number
MGR4B1.0L10
MGR4B1.5L10
MGR5B1.0L15
MGR5B1.5L15
MGR5B2.0L15
MGR6B1.0L15
MGR6B1.5L15
MGR6B2.0L15
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank diameter
(mm)
Length under neck
(mm)
Minimum Hole Diameter
(mm)
Groove Width
(mm)
Groove Height
(mm)
JAN Code Trusco Code Number Contained In A Packet
1 Piece(s)Available

9 Days or more

4104.11.01.04534644022907353-41891 piece
1 Piece(s)Available

12 Days or more

4104.11.51.04534644022914353-41971 piece
1 Piece(s)Available

9 Days or more

5155.11.01.24534644022921353-42011 piece
1 Piece(s)Available

9 Days or more

5155.11.51.24534644022938353-42191 piece
1 Piece(s)Available

9 Days or more

5155.12.01.24534644022945353-42271 piece
1 Piece(s)Available

8 Days or more

6156.11.01.44534644022952353-42351 piece
1 Piece(s)Available

9 Days or more

6156.11.51.44534644022969353-42431 piece
1 Piece(s)Available

9 Days or more

6156.12.01.44534644022976353-42511 piece

Loading...

  1. 1

Basic Information

Product ​​Type Carbide bit Overall Length(mm) 51 Number Contained In A Packet 1 piece

Additional Products in this Category

Tech Support