(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tiny Tool (Small Diameter Carbide Solid Bar) Chamfering and Bowling Bar

Tiny Tool (Small Diameter Carbide Solid Bar) Chamfering and Bowling Bar
  • Volume Discount

•Product ​​Type: Carbide Bit
•Nose R (mm): 0.2
•Number Contained In A Packet: 1 piece

Part Number

Configured Part Number is shown.

Part Number
MCR3R0.2L10
MCR4R0.2L15
MCR5R0.2L15
MCR6R0.2L15
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Shank diameter
(mm)
Length under neck
(mm)
Minimum Hole Diameter
(mm)
JAN Code Trusco Code Number Contained In A Packet
1 Piece(s)Available

9 Days or more

393103.14534644022785354-70271 piece
1 Piece(s)Available

9 Days or more

514154.14534644022792354-70351 piece
1 Piece(s)Available

9 Days or more

515155.14534644022808354-70431 piece
1 Piece(s)Available

9 Days or more

516156.14534644022815354-70511 piece

Loading...

  1. 1

Basic Information

Product ​​Type Carbide bit Nose R(mm) 0.2 Number Contained In A Packet 1 piece

Additional Products in this Category

Tech Support