(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Titanium Alloy Processed for High Feed Radius End Mills (Multiple Flutes)

Titanium Alloy Processed for High Feed Radius End Mills (Multiple Flutes)
  • Volume Discount

[Features]
· It is an end mill for high-efficiency bottom finishing processing. Significantly reduces machining time and achieves high finishing precision.
[Applications]
· Work materials: Titanium alloy.
[Material]
· Cemented Carbide
· Non-coating

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HFC-TI-16
HFC-TI-20
HFC-TI-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Number of Flutes
(sheet)
Link Diameter (d)
(mm)
Trusco Code
1 Piece(s)Available

8 Days or more

16616763-6946
1 Piece(s)Available

8 Days or more

20820763-6954
1 Piece(s)Available

8 Days or more

25825763-6962

Loading...

  1. 1

Basic Information

Flute Length (ℓ)(mm) 5 Model Radius Overall Length (L)(mm) 120

Additional Products in this Category

Tech Support