(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Rapid Screw Extractor

Rapid Screw Extractor

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Special dedicated screwdriver-type tool for removing stripped countersunk screws that cannot be removed using Neji-saurus screw removal pliers. No hammer required.
[Features]
· Dedicated screwdriver-type tool for removing screws.
· Includes bits that can be used in places where hammering is not possible. (DBZ-51)
· Includes bit for hex socket head screws with damaged screw recesses. (DBZ-53)
· Includes two shock-absorbent rubber sleeves for protecting fingers.
· Includes dedicated handle grip for applying high torque.
[Applications]
· Can be used for countersunk screws with stripped heads.

Part Number

Configured Part Number is shown.

DBZ-55B

Part Number
DBZ-55B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip standards Combination Single Product/Set Classification Set Product Set Content Set of 3 (DBZ-51, 52, 53), Rubber x 2, Grip x 1
Weight(g) 160 Material Bit: High Carbon Steel, Rubber: Elastomer, Grip: ABS Nylon Application Bit: High Carbon Steel, Rubber: Elastomer, Grip: ABS Nylon
Caution Please confirm proper method of use via the web. http://goo.gl/BC3hXN

Please check the type/dimensions/specifications of the part DBZ-55B in the Rapid Screw Extractor series.

Additional Products in this Category

Tech Support