(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Micrometers - Micrometer Head, 0-6.5 mm Range

Micrometers - Micrometer Head, 0-6.5 mm Range

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Micrometer Head
•Display Method: Analog
•Maximum Measuring Length (Adjustment Range) (mm): ~ 15
•With / Without measurement data output terminal: Not Included
•Measuring Range (mm): 0~6.5

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1001-050
1001-350
1011-050
1011-350M
Part NumberMinimum order quantityVolume DiscountDays to Ship Stem shape Tip Shape Spindle
(mm)
Stem
(mm)
Nut Diameter
(mm)
1 Piece(s)Available

8 Days or more

Straight StemPlaneφ3.5×9φ6×6-
1 Piece(s)Available

8 Days or more

Stem w/ NutPlaneφ3.5×7.5φ6×7.5φ8×3
1 Piece(s)Available

8 Days or more

Straight StemSpherical (SR3)φ3.5×9φ6×6-
1 Piece(s)Available

8 Days or more

Stem w/ NutSpherical (SR3)φ3.5×7.5φ6×7.5φ8×3

Loading...

  1. 1

Basic Information

Type Micrometer Head Display Method Analog Maximum Measurement Length (Range Selection)(mm) ~15
Output terminal for measuring data: with or without NA Measuring Range(mm) 0~6.5 Overall Length L(mm) 37
Minimum graduation(mm) 0.01 Maximum Tolerance(μm) 5 Mass(g) 10
Material Thimble, others: Alloy tool steel, Spindle: High carbon chromium bearing steel Features 1 Standard small, lightweight series with measurement range of 0 to 6.5 mm. Application · May be mounted on precision equipment or precision machinery for measurements, feeding, or positioning

Additional Products in this Category

Tech Support