(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Micrometers - Micrometer Head, 0-5.0 mm Range

Micrometers - Micrometer Head, 0-5.0 mm Range

Click this image to zoom it.

Move the mouse over the image to zoom

  • 0000-050
  • 0010-050
  • Volume Discount

•Model: Micrometer Head
•Display Method: Analog
•Maximum Measuring Length (Adjustment Range) (mm): ~ 15
•With / Without measurement data output terminal: Not Included
•Measuring Range (mm): 0–5

PDF

Part Number

Configured Part Number is shown.

 
Part Number
0000-050
0010-050
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip Shape
1 Piece(s)Available

8 Days or more

Plane
1 Piece(s)Available

8 Days or more

Spherical (SR1.5)

Loading...

  1. 1

Basic Information

Type Micrometer Head Display Method Analog Maximum Measurement Length (Range Selection)(mm) ~15
Output terminal for measuring data: with or without NA Measuring Range(mm) 0–5 Stem shape Straight Stem
Overall Length L(mm) 32 Minimum graduation(mm) 0.02 Maximum Tolerance(μm) 5
Mass(g) 4 Spindle(mm) φ2×6.5 Stem(mm) φ3.5×5
Thimble Diameter(mm) 6 Material Thimble, others: Alloy tool steel, Spindle: High carbon chromium bearing steel Features 1 Standard small, lightweight series with measurement range of 0 to 5 mm.
Application · May be mounted on precision equipment or precision machinery for measurements, feeding, or positioning

Additional Products in this Category

Tech Support