(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

efflux F【24 Pieces Per Package】

efflux F
  • Volume Discount

Volatile anti-rust agent.
[Features]
· After forming a solid film on the object without a gap, it forms a vaporization layer around it to further protect the mold.
· Ultra-thin membrane type.
· Corrosion inhibitors can be removed with a 2-3 shot trial.
· Exhibits rust preventing effects even at the high temperatures that molds are exposed to (about 130°C).
[Applications]
· Substitute for grease and rust preventing oil used in labor-intensive rust prevention and removal for molds that do not go well with oils.
· Long-term storage. For packaging machinery and iron parts for export.

Part Number

Configured Part Number is shown.

EFURAKUSU-F

Part Number
EFURAKUSU-F
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Amount Of Content

24 Pieces Per Package

1 Pack(s)Available

11 Days or more

1 case (420 ml x 24 pcs)

Loading...

  1. 1

Basic Information

Product Type Spray Application For iron and steel Spraying conditions Slightly Misty
Dirty condition Transparent Ultrathin Film Odor A little Concentrate Class 4 Type 1 Petroleum
Film Thickness(μm) 0.87 Moisture Rustproofing Period 720 Hours, JIS Standard, A Class Specifications Rust-Proof Period: Six Months to One Year (Semi-Sealed State), One Year to Two and a Half Years (Completely Sealed State)
Amount Of Content 1 case (420 ml x 24 pcs)

Additional Products in this Category

Tech Support