(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Vernier Caliper - Standard Model, Stainless Steel, GVC (Part Numbers)

Vernier Caliper - Standard Model, Stainless Steel, GVC

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Standard Calipers
•Display Method: Vernier (Analog)
•Depth Bar W/WO: Included
•Dimension I (mm): 3.7
•Dimension J (mm): 2±0.3

PDF

Part Number

Configured Part Number is shown.

GVC-30

Part Number
GVC-30
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(g)
1 Piece(s)Available

9 Days or more

201~300300403111226467.535204380

Loading...

  1. 1
 

Basic Information

Type Standard caliper Display Method Vernier (Analog) With/Without Depth Bar Available
I(mm) 3.7 J(mm) 2±0.3 K(mm) 6±1
L(mm) 1.3±0.1 Minimum Read Value(mm) 0.05 Instrumental Error(mm) ±0.05
Material Stainless Steel (silver finish)

Please check the type/dimensions/specifications of the part GVC-30 in the Vernier Caliper - Standard Model, Stainless Steel, GVC series.

Products like this...

Part Number
GVC-15
GVC-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

101 to 1501502287716.5405330163140
1 Piece(s)Available

8 Days or more

151 to 20020029090.519506031173.5210

Additional Products in this Category

Tech Support