(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CoroMill Plura HD, Carbide Solid Radius End Mill (with Square Center-Cut Oil Hole)

CoroMill Plura HD, Carbide Solid Radius End Mill (with Square Center-Cut Oil Hole)
  • Volume Discount

[Features]
· Internal lubrication gives good chip discharge properties.
· Twice the cutting depth that was conventionally possible
· Ideal for everything from shoulder cutting to full grooving.
· With reinforced edge lines, assures long product life even with intense machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2S342-0600-050CMA-1740
2S342-0600-100CMA-1740
2S342-0800-050CMA-1740
2S342-0800-100CMA-1740
2S342-0800-150CMA-1740
2S342-0800-200CMA-1740
2S342-1000-050CMA-1740
2S342-1000-100CMA-1740
2S342-1000-150CMA-1740
2S342-1000-200CMA-1740
2S342-1000-300CMA-1740
2S342-1200-050CMA-1740
2S342-1200-100CMA-1740
2S342-1200-150CMA-1740
2S342-1200-200CMA-1740
2S342-1200-300CMA-1740
2S342-1600-050CMA-1740
2S342-1600-100CMA-1740
2S342-1600-200CMA-1740
2S342-1600-300CMA-1740
2S342-1600-400CMA-1740
2S342-1600-500CMA-1740
2S342-2000-100CMA-1740
2S342-2000-200CMA-1740
2S342-2000-300CMA-1740
2S342-2000-400CMA-1740
2S342-2000-500CMA-1740
2S342-2000-635CMA-1740
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Usable length
(mm)
Maximum Cutting Amount
(mm)
1 Piece(s)Available

10 Days or more

15761313
1 Piece(s)Available

10 Days or more

15761313
1 Piece(s)Available

10 Days or more

0.56381818
1 Piece(s)Available

10 Days or more

16381818
1 Piece(s)Available

10 Days or more

1.56381818
1 Piece(s)Available

10 Days or more

26381818
1 Piece(s)Available

10 Days or more

0.572102222
1 Piece(s)Available

10 Days or more

172102222
1 Piece(s)Available

10 Days or more

1.572102222
1 Piece(s)Available

10 Days or more

272102222
1 Piece(s)Available

10 Days or more

372102222
1 Piece(s)Available

10 Days or more

272122222
1 Piece(s)Available

10 Days or more

183122626
1 Piece(s)Available

10 Days or more

1.583122626
1 Piece(s)Available

10 Days or more

283122626
1 Piece(s)Available

10 Days or more

383122626
1 Piece(s)Available

10 Days or more

0.7688.91633.433.4
1 Piece(s)Available

10 Days or more

192163434
1 Piece(s)Available

10 Days or more

292163434
1 Piece(s)Available

10 Days or more

492163434
1 Piece(s)Available

10 Days or more

492163434
1 Piece(s)Available

10 Days or more

492163434
1 Piece(s)Available

10 Days or more

1104204242
1 Piece(s)Available

10 Days or more

2104204242
1 Piece(s)Available

10 Days or more

3104204242
1 Piece(s)Available

10 Days or more

4104204242
1 Piece(s)Available

10 Days or more

5104204242
1 Piece(s)Available

10 Days or more

6.35104204242

Loading...

  1. 1

Basic Information

work material Quenched and tempered steel / Stainless Steel Number of flutes(sheet) 4 Type radius
Torsion Angle (θ) Standard torsion (30-40°) Shank diameter tolerance h6 Maximum Ramping Angle(°) 5

Additional Products in this Category

Tech Support