(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Scriber Caliper - Carbide-Tipped, Stainless Steel

Scriber Caliper - Carbide-Tipped, Stainless Steel

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Standard Calipers
•Display Method: Vernier (Analog)
•Maximum Measuring Length (Adjustment Range) (mm): 101 ~ 150
•Measuring Range (mm): 0–150
•Minimum Read Value (mm): 0.05

PDF

Part Number

Configured Part Number is shown.

TVC-15S

 
Part Number
TVC-15S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Vernier (Analog) Maximum Measurement Length (Range Selection(mm) 101 to 150
Measuring Range(mm) 0–150 Minimum Read Value(mm) 0.05 Material Stainless Steel
Features With Carbide Tip (Inner and Outer Measurement Surface) Mass(g) 150 Application Handles both measurement and marking-off.

Please check the type/dimensions/specifications of the part TVC-15S in the Scriber Caliper - Carbide-Tipped, Stainless Steel series.

Additional Products in this Category

Tech Support