(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Height Gauge - Digital, VHS-D, VHS-30D/VHS-60D

Height Gauge - Digital, VHS-D, VHS-30D/VHS-60D

Click this image to zoom it.

Move the mouse over the image to zoom

  • VHS-30D
  • VHS-60D
  • TI-8038: Dial Indicator
  • Volume Discount

•Product Model: Height Gauge
•Display Method: Digital
•Minimum Display: 0.01
•With / Without measurement data output terminal: Not Included
•D Dimension (mm): 114

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VHS-30D
VHS-60D
Part NumberMinimum order quantityVolume DiscountDays to Ship Measuring Range
(mm)
Instrumental Error
(mm)
A
(mm)
B
(mm)
C
(mm)
J
(mm)
Mass
(kg)
1 Piece(s)Available

8 Days or more

300±0.0453517251.51166.4
1 Piece(s)Available

9 Days or more

600±0.0583717853.51407.5

Loading...

  1. 1

Basic Information

Product Type Height gauge Display Method Digital Minimum Read Value 0.01
Output terminal for measuring data: with or without NA D(mm) 114 E(mm) 66.5
F(mm) 82 G(mm) 35 H(mm) 15
I(mm) 59 Slider Movement(mm) 10 Application · Stable measurement is possible by using a dial indicator. · Ideal for scribing
Material Vernier Scale: Stainless Steel / Base: Cast Iron / Scriber: with Tip Carbide Features 1 · Values displayed on the liquid crystal display are large for a clear view. Features 2 · Equipped with preset functions for displaying arbitrary values at arbitrary positions
Accessory · Dial indicator (TI-8038) holder arm for mounting dial indicator, scriber

Additional Products in this Category

Tech Support