(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slide Hammer Set

Slide Hammer Set

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Slide width (mm): 220
•Hammer Quality (kg): 0.85

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KS-22-01
KS-22-02
Part NumberMinimum order quantityVolume DiscountDays to Ship JAN Code Set Content
1 Piece(s)Available

11 Days or more

4021176924569Adapter (black) M3/M4/M5/M6/M8/M10, adapter (plated) M7/M10/15-16 G
1 Piece(s)Available

8 Days or more

4021176951121Adapter (black) M6/M8 x 1/M10/M10 x 1/M12 x 1/M15 x 1.5, adapter (plated) M7/M10/15-16 G

Loading...

  1. 1

Basic Information

Slide width(mm) 220 Hammer Quality(kg) 0.85

Additional Products in this Category

Tech Support