(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Steering Arm Puller 204 Series

Steering Arm Puller 204 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Claw Width (mm): 24
For complete product overview and details on Steering Arm Puller 204 Series see the sections below:

PDF

Part Number

Configured Part Number is shown.

204-1

 
Part Number
204-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Capacity (Excluding Outer)(mm) 15-80 Arm Length (Depth)(mm) 90 Claw thickness(mm) 6-10
Claw Width(mm) 24 Center Bolt Head Size(mm) 19 Center Bolt Size(mm) M18X1.5X105
Center Bolt Diameter(mm) 18 Center Bolt Tip Diameter(φ mm) 9 Maximum Load Capacity(t) 5
JAN Code 4021176028243 Mass(g) 1300 Note Center Bolt Part Number: 618105, Shoulder Part Number: 204-1-T, Arm Part Number: 204-1-90-P, Side Clamp Part Number: 204101

Please check the type/dimensions/specifications of the part 204-1 in the Steering Arm Puller 204 Series series.

Additional Products in this Category

Tech Support