(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

3 Arm Puller 206 Series

3 Arm Puller 206 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Feature: The arm length can be changed by changing the joint position.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
206-02
206-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Capacity (Excluding Outer)
(mm)
Arm Length (Depth)
(mm)
Claw thickness
(mm)
Claw Width
(mm)
Claw Length
(mm)
Center Bolt Head Size
(mm)
Center Bolt Size
(mm)
Maximum Load Capacity
(t)
JAN Code Mass
(g)
Note
1 Piece(s)Available

12 Days or more

100-2502204-9241622R1/2X210740211760293183300Center Bolt Part Number: 621220, Shoulder Part Number: 202-2-T, Arm Part Number: 206-02-220-S
1 Piece(s)Available

13 Days or more

140-3002805-20302327R3/4X2801040211760294936800Center Bolt Part Number: 626280, Shoulder Part Number: 202-3-T, Arm Part Number: 206-1-280-S

Loading...

  1. 1

Basic Information

Features The arm length can be changed by changing the joint position.

Additional Products in this Category

Tech Support