(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2 Arm Automatic Centering Puller

2 Arm Automatic Centering Puller

Click this image to zoom it.

Move the mouse over the image to zoom

  • 482-1
  • 482-2
  • 482-3
  • Volume Discount

For complete product overview and details on 2 Arm Automatic Centering Puller see the sections below:

PDF

Part Number

Configured Part Number is shown.

482-1

 
Part Number
482-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Capacity (Excluding Outer)(mm) 15-60 Arm Length (Depth)(mm) 40 Claw thickness(mm) 2-4
Claw Width(mm) 8 Claw Length(mm) 6 Center Bolt Tip Diameter(φ mm) 11
Center Bolt Tip Type Ring Maximum Load Capacity(t) 1.5 JAN Code 4021176479779
Mass(g) 200

Please check the type/dimensions/specifications of the part 482-1 in the 2 Arm Automatic Centering Puller series.

Additional Products in this Category

Tech Support