(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

2-Arm Puller 90 mm

2-Arm Puller 90 mm

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Capacity (Excluding Outer) (mm): 15-90
•Capacity (Excluding Inner) (mm): 70-140
•Arm Length (mm): 100
•Claw thickness (mm): 3-8
•Claw Width (mm): 20

PDF

Part Number

Configured Part Number is shown.

20-1

 
Part Number
20-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Capacity (Excluding Outer)(mm) 15-90 Capacity (Excluding Inner)(mm) 70-140 Arm Length(mm) 100
Claw thickness(mm) 3-8 Claw Width(mm) 20 Claw Length(mm) 13
Maximum Load Capacity(t) 5 JAN Code 4021176009433 Mass(g) 1100
Note Center Bolt Part No.: 614160; Shoulder Part No.: 20-1-T; Arm Part No.: 1-90-P

Please check the type/dimensions/specifications of the part 20-1 in the 2-Arm Puller 90 mm series.

Additional Products in this Category

Tech Support