(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2 Arm Puller 44 Series

2 Arm Puller 44 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

For complete product overview and details on 2 Arm Puller 44 Series see the sections below:

Part Number

Configured Part Number is shown.

44-5

Part Number
44-5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Capacity (Excluding Outer)(mm) 300 Arm Length (Depth)(mm) 250 Center Bolt Head Size(mm) 24
Center Bolt Size(mm) 5/8"x260mm JAN Code 4021176815133 Mass(g) 3600
Note Center Bolt Part Number: 44-5-206, Shoulder Part Number: 44-4-T, Arm Part Number: 44-5-250-P

Please check the type/dimensions/specifications of the part 44-5 in the 2 Arm Puller 44 Series series.

Additional Products in this Category

Tech Support