(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2 Arm Puller 205 Series

2 Arm Puller 205 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Feature: The arm length can be changed by changing the joint position.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
205-00
205-01
205-02
205-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Capacity (Excluding Outer)
(mm)
Arm Length (Depth)
(mm)
Claw thickness
(mm)
Claw Width
(mm)
Claw Length
(mm)
Center Bolt Head Size
(mm)
Center Bolt Size
(mm)
Maximum Load Capacity
(t)
JAN Code Mass
(g)
Note
1 Piece(s)Available

11 Days or more

40-1001001.5-6141214M12X1.5X1103.54021176028571500Center Bolt Part Number: 612110, Shoulder Part Number: 201-0-T, Arm Part Number: 205-00-100-P
1 Piece(s)Available

12 Days or more

60-1501503-10181217M14X1.5X160540211760286561000Center Bolt Part Number: 614160, Shoulder Part Number: 201-1-T, Arm Part Number: 205-01-150-P
1 Piece(s)Available

9 Days or more

100-2502204-9241622R1/2X210740211760287312500Center Bolt Part Number: 621220, Shoulder Part Number: 201-2-T, Arm Part Number: 205-02-220-P
1 Piece(s)Available

10 Days or more

240-5005405-22291727R3/4X4001240211760290739000Center Bolt Part Number: 626400, Shoulder Part Number: 201-3-T, Arm Part Number: 205-3-540-P

Loading...

  1. 1

Basic Information

Features The arm length can be changed by changing the joint position.

Additional Products in this Category

Tech Support