(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2 Arm Puller 110 Series

2 Arm Puller 110 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A 2-arm puller with a simple structure.
Ability (outline punching) (mm) 80
Arm length (mm) 50

PDF

Part Number

Configured Part Number is shown.

110-02

 
Part Number
110-02
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Capacity (Excluding Outer)(mm) 80 Arm Length(mm) 50 JAN Code 4021176923760

Please check the type/dimensions/specifications of the part 110-02 in the 2 Arm Puller 110 Series series.

Additional Products in this Category

Tech Support