(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Digital Angle Sensor

Digital Angle Sensor

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Digital Goniometer
•Minimum Display (°): 0.002
•Precision (°): ±0.01 (if within ±2 of measurement range), ±0.05 (if exceeding ±2 of measurement range)
•Product Dimension (mm): L105×W75×H53
•Material: Case: Aluminum

PDF

Part Number

Configured Part Number is shown.

DP-10M

 
Part Number
DP-10M
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Product Model Digital Angle Meter Minimum Display(°) 0.002 Precision(°) ±0.01 (if within ±2 of measurement range), ±0.05 (if exceeding ±2 of measurement range)
Product Dimensions(mm) L105×W75×H53 Material Case: Aluminum Measurement range details ±9.998°
Power Supply 9-15 VDC (Consumption current approx. 70 mA) Operating Temperature Range(°C) 0–40 Repeat accuracy ±0.01
Application The product may be secured on machine tools, construction equipment or structures to measure inclination angles or used as a control sensor. Mass(g) 270 XY perpendicularity precision 1%
Response time (measurement cycle) Approx. 2.5 s/Time External output signal RS-232C Compliant Features · Inclination angles in X and Y directions are output simultaneously. · X and Y inclination angles are output via a RS-232C signal when power is supplied externally. (Power supply and output are connected via terminal block) · Supplied with a special software that facilitates display and recording of measurement values on computers.

Please check the type/dimensions/specifications of the part DP-10M in the Digital Angle Sensor series.

Additional Products in this Category

Tech Support