(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling L Type DL-S3L

Leveling L Type DL-S3L

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Digital Level gauge
•Magnet: 1 Places
•Mass (g): 5500
•Application: High accuracy leveling, straightness, flatness, vertical measurement of surface plates, machine tool, etc
•Material: · DL-S3 main unit: Aluminum Base: Cast Iron L-type Base: Cast Iron

PDF

Part Number

Configured Part Number is shown.

DL-S3L

 
Part Number
DL-S3L
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Product Type Digital Level Gauge Magnet 1 Locations Base Perpendicularity(mm) ±0.04 or less
Mass(g) 5500 Application High accuracy leveling, straightness, flatness, vertical measurement of surface plates, machine tool, etc Material · DL-S3 main unit: Aluminum Base: Cast Iron L-type Base: Cast Iron
Features · Clearly visible digital display · L-type base facilitates vertical measurements as well. · Equipped with magnet convenient for Z-axis measurements. · Equipped with 130°V groove

Additional Products in this Category

Tech Support