(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Piece (piece): 26
•Set Content, Dimension R Dimension (mm): To 0.5-13.0 (0.5 notch)
•Accuracy: ±0.1
•Mass (g): 290
•Application: Used for inspection of rounded part of molds, tools, wooden molds etc.
Pieces(piece) | 26 | Set Content, R Dimensions(mm) | To 0.5-13.0 (0.5 notch) | Accuracy | ±0.1 |
---|---|---|---|---|---|
Mass(g) | 290 | Application | Used for inspection of rounded part of molds, tools, wooden molds etc. | Material | Carbon Steel for Mechanical Structure |
Features | Suitable for inspection of places which are difficult to measure because all the sizes are independent. |
Please check the type/dimensions/specifications of the part RG-26S in the Radius Gauges - Set, Convex/Concave Surface Type, RG-26 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy