(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Radius Gauges - Convex/Concave Surface Type, Carbon Steel, RG-32/34

Radius Gauges - Convex/Concave Surface Type, Carbon Steel, RG-32/34
  • Volume Discount

•Accuracy: ±0.1
•Application: Used for inspection of rounded part of molds, jigs, wooden molds etc.
•Material: Carbon Steel for Mechanical Structure
•Feature: Convex and concave leaves are stored on the left and right, respectively.

PDF

Part Number

Configured Part Number is shown.

RG-34

 
Part Number
RG-34
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Pieces(piece) 34 Set Content, R Dimensions(mm) Up to 1.0-3.0 (0.25 increments), up to 3.5-7.0 (0.5 increments) Accuracy ±0.1
Mass(g) 65 Application Used for inspection of rounded part of molds, jigs, wooden molds etc. Material Carbon Steel for Mechanical Structure
Features Convex and concave leaves are stored on the left and right, respectively.

Please check the type/dimensions/specifications of the part RG-34 in the Radius Gauges - Convex/Concave Surface Type, Carbon Steel, RG-32/34 series.

Additional Products in this Category

Tech Support