(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Angle Gauge AG-22

Angle Gauge AG-22

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Material: Stainless
•Instrumental Error (°): ±20’
•Mass (g): 200
•Set Content: 1、2、3、4、5、6、7、8、9、10、12、14、14.5、15、16、18、20、25、30、35、40、45°
•Application: Gauge for angle inspection.

PDF

Part Number

Configured Part Number is shown.

AG-22

 
Part Number
AG-22
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Material Stainless Steel Instrumental Error(°) ±20’ Mass(g) 200
Set Content 1、2、3、4、5、6、7、8、9、10、12、14、14.5、15、16、18、20、25、30、35、40、45° Application Gauge for angle inspection. Features · Comprised of 22 sheets, in the range of 1° to 45° with 11 sheets stored respectively on left and right. · Display angle is shown in complementary angle.

Please check the type/dimensions/specifications of the part AG-22 in the Angle Gauge AG-22 series.

Additional Products in this Category

Tech Support