(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Center Gauge Angle 55°/60°

Center Gauge Angle 55°/60°

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Instrumental Error (°): ±1
•Mass (g): 10
•Application: Used when cutting threads on a lathe, or for bit blade shape angle inspection.
•Material: Carbon Steel for Mechanical Structure
•Feature: Cutting bit blade tip angle for general threading can be inspected.

PDF

Part Number

Configured Part Number is shown.

SG-60M

 
Part Number
SG-60M
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Measurement range(°) 60 Scale 0-25 mm (0.5 mm notch, 1 mm notch) Instrumental Error(°) ±1
Mass(g) 10 Application Used when cutting threads on a lathe, or for bit blade shape angle inspection. Material Carbon Steel for Mechanical Structure
Features Cutting bit blade tip angle for general threading can be inspected.

Please check the type/dimensions/specifications of the part SG-60M in the Center Gauge Angle 55°/60° series.

Additional Products in this Category

Tech Support