(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: A limiting gauge used in attachment with a ring joint gasket for judging pass/fail of the flange groove width.
•Specification: · The standard for GO/NOT is in accordance with JPI-7S-23.
•Flange Groove Width Tolerance (mm): ±0.20
•Flange Groove Depth Tolerance (mm): 0 to +0.41
•Allowable difference of angle (°): ±0.5
Flange Groove Width(mm) | 19.84 | Flange Groove Depth(mm) | 12.70 | Radius of Corner of Flange Groove Bottom | 1.5 |
---|---|---|---|---|---|
Mass(g) | 22 | Application | A limiting gauge used in attachment with a ring joint gasket for judging pass/fail of the flange groove width. | Specifications | · The standard for GO/NOT is in accordance with JPI-7S-23. |
Compatible Ring Number | 42、47、70、74、88、89、93、94、95 | Flange Groove Width Tolerance(mm) | ±0.20 | Flange Groove Depth Tolerance(mm) | 0 to +0.41 |
Tolerance of the Radius of Corner of Flange Groove Bottom(mm) | +0.8 | Allowable difference of angle(°) | ±0.5 |
Please check the type/dimensions/specifications of the part GSW-4 in the Gasket Groove Width Measurement Limit Gauge series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy