(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Welding Gauge AWG-10

Welding Gauge AWG-10

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Measurement Range (mm): 11
•Minimum Reading (mm): 0.1
•Size measurement accuracy (mm): ±0.2
•Bevel Angle / Groove Angle Measurement (°): 60°、70°、80°、90°
•Mass (g): 80

PDF

Part Number

Configured Part Number is shown.

AWG-10

 
Part Number
AWG-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Measurement range(mm) 11 Minimum Reading(mm) 0.1 Size measurement accuracy(mm) ±0.2
Bevel Angle / Groove Angle Measurement(°) 60°、70°、80°、90° Mass(g) 80 Material Stainless Steel
Features 1 · Made with stainless steel for easy anti-rust processing Application Weld Overlay, Fillet Size

Please check the type/dimensions/specifications of the part AWG-10 in the Welding Gauge AWG-10 series.

Additional Products in this Category

Tech Support