(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taper Gauges - Gap and Hole Size Measuring, TPG-700AKD

Taper Gauges - Gap and Hole Size Measuring, TPG-700AKD

Click this image to zoom it.

Move the mouse over the image to zoom

  • TPG-700AKD
  • TPG-700AKD (Back Side: Reference Scale of Length)
  • Volume Discount

•Measurement Range (mm): 1~15
•Thickness (mm): 1.2
•Scale: 0.1
•Application: Measurement of Slots/Gaps/Hole Diameters, Etc.
•Taper Angle: 7°9' 10"

PDF

Part Number

Configured Part Number is shown.

TPG-700AKD

 
Part Number
TPG-700AKD
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

Measurement range(mm) 1~15 Thickness(mm) 1.2 Scale 0.1
Taper angle 7°9' 10" Mass(g) 10 Material Quenched Stainless Steel (SUS420J2)
Instrumental Error(mm) ±0.05 Overall Length(mm) 148.5 Specifications Hardness: HV480
Features 1 · Scale marks in 0.1 mm units for clear view, stepped scales, numerical values are instantaneously identifiable with 0.2 mm point scale mark, silver finish; Top surface: Width reference scale mark; Reverse side: Length reference scale mark, with conversion table for punching Application Measurement of Slots/Gaps/Hole Diameters, Etc.

Please check the type/dimensions/specifications of the part TPG-700AKD in the Taper Gauges - Gap and Hole Size Measuring, TPG-700AKD series.

Additional Products in this Category

Tech Support