(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Measurement Range (mm): 1~15
•Thickness (mm): 1.2
•Scale: 0.1
•Application: Measurement of Slots/Gaps/Hole Diameters, Etc.
•Taper Angle: 7°9' 10"
Part Number
Configured Part Number is shown.
TPG-700AC
Measurement range(mm) | 1~15 | Thickness(mm) | 1.2 | Scale | 0.1 |
---|---|---|---|---|---|
Taper angle | 7°9' 10" | Mass(g) | 10 | Material | Quenched Stainless Steel (SUS420J2) |
Instrumental Error(mm) | ±0.05 | Overall Length(mm) | 148.5 | Specifications | Hardness: HV480 |
Features 1 | · Silver finish · Reverse side with linear scale, provided with conversion table for round holes · Clip type polycarbonate storage case convenient for carrying the unit · Surface: Width reference scale mark; Reverse side: Length reference scale | Application | Measurement of Slots/Gaps/Hole Diameters, Etc. |
Please check the type/dimensions/specifications of the part TPG-700AC in the Taper Gauges - Multiple Application Type with Pocket Clip, TPG-700AC series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy