(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taper Gauges - Right Angle Measuring, Stainless Steel TPG-700T

Taper Gauges - Right Angle Measuring, Stainless Steel TPG-700T

Click this image to zoom it.

Move the mouse over the image to zoom

  • Taper Gauges - Right Angle Measuring, Stainless Steel TPG-700T
  • Taper Gauges - Right Angle Measuring, Stainless Steel TPG-700T
  • Volume Discount

•Measurement Range (mm): 1~15
•Scale: 0.1
•Product Dimension (mm): 148.5
•Application: Measurement of Slots, Gaps, Etc.
•Taper Angle: 7°9' 10"

PDF

Part Number

Configured Part Number is shown.

TPG-700T

 
Part Number
TPG-700T
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Measurement range(mm) 1~15 Scale 0.1 Product Dimensions(mm) 148.5
Taper angle 7°9' 10" Mass(g) 10 Material Quenched Stainless Steel (SUS420J2)
Instrumental Error(mm) ±0.05 Features 1 · Dedicated taper gauge for internal measurements. Aligning one surface with the measurement surface facilitates more stable measurement than with ordinary taper gauges. · Since scale will be located on the side during measurement, measurement is possible in areas where scale markings cannot be viewed from above. Application Measurement of Slots, Gaps, Etc.

Please check the type/dimensions/specifications of the part TPG-700T in the Taper Gauges - Right Angle Measuring, Stainless Steel TPG-700T series.

Additional Products in this Category

Tech Support