(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thread Plug Gauges - Limit Screw Plug Set for Testing

Thread Plug Gauges - Limit Screw Plug Set for Testing

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Thread Plug Gauge
•Work: Threaded
•Material: Gauge Part: Alloy Tool Steel, Shank Part: Aluminum

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GPIP2-01403
GPIP2-0204
GPIP2-02304
GPIP2-025045
GPIP2-026045
GPIP2-0305
GPIP2-03506
GPIP2-0407
GPIP2-0508
GPIP2-06075
GPIP2-0610
GPIP2-0710
GPIP2-0810
GPIP2-08125
GPIP2-1010
GPIP2-1015
GPIP2-10125
GPIP2-1210
GPIP2-1215
GPIP2-12125
GPIP2-12175
GPIP2-1415
GPIP2-1420
GPIP2-1615
GPIP2-1620
GPIP2-1815
GPIP2-1825
GPIP2-2015
GPIP2-2025
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch P a
(mm)
b
(mm)
c
(mm)
d
(mm)
1 Piece(s)Available

14 Days or more

M1.40.33.53.5465
1 Piece(s)Available

14 Days or more

M20.43.53.5455
1 Piece(s)Available

8 Days or more

M2.30.43.53.5455
1 Piece(s)Available

11 Days or more

M2.50.453.53.5455
1 Piece(s)Available

9 Days or more

M2.60.453.53.5455
1 Piece(s)Available

8 Days or more

M30.553.5456.5
1 Piece(s)Available

10 Days or more

M3.50.653.5670
1 Piece(s)Available

8 Days or more

M40.775674
1 Piece(s)Available

8 Days or more

M50.875674
1 Piece(s)Available

9 Days or more

M60.7575694
1 Piece(s)Available

8 Days or more

M61107699
1 Piece(s)Available

10 Days or more

M71107699
1 Piece(s)Available

10 Days or more

M81107699
1 Piece(s)Available

9 Days or more

M81.25107699
1 Piece(s)Available

10 Days or more

M10113106110
1 Piece(s)Available

10 Days or more

M101.513106110
1 Piece(s)Available

14 Days or more

M101.2513106110
1 Piece(s)Available

14 Days or more

M12113106110
1 Piece(s)Available

10 Days or more

M121.517136117
1 Piece(s)Available

10 Days or more

M121.2517136117
1 Piece(s)Available

9 Days or more

M121.7517136117
1 Piece(s)Available

9 Days or more

M141.517136122
1 Piece(s)Available

10 Days or more

M14217136122
1 Piece(s)Available

9 Days or more

M161.517136122
1 Piece(s)Available

10 Days or more

M16217136122
1 Piece(s)Available

9 Days or more

M181.525176134
1 Piece(s)Available

10 Days or more

M182.525176134
1 Piece(s)Available

9 Days or more

M201.525176134
1 Piece(s)Available

10 Days or more

M202.525176134

Loading...

  1. 1

Basic Information

Product Type Thread Plug Gauge Workpiece Male thread Material Gauge Part: Alloy Tool Steel, Shank Part: Aluminum

Additional Products in this Category

Tech Support