(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Steel Limit Ring Gauge with Protective Cover h7

Steel Limit Ring Gauge with Protective Cover h7

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Application: Inspection of Shaft Diameter
•Feature: · A paired limit ring gauge for opening and closing was embedded in the aluminum protective cover. · Measurements can be taken with bare hands and no contamination is transferred onto the gauge from hands since the unit is provided with a
•Specification: Tolerance Class : h7
•Material: Gauge Part: Alloy Tool Steel, Protective Cover: Aluminum

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HKLR5-H7
HKLR6-H7
HKLR7-H7
HKLR8-H7
HKLR9-H7
HKLR10-H7
HKLR11-H7
HKLR12-H7
HKLR13-H7
HKLR14-H7
HKLR15-H7
HKLR16-H7
HKLR17-H7
HKLR18-H7
HKLR19-H7
HKLR20-H7
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Dimensions D
(mm)
1 Piece(s)Available

27 Days or more

φ5
1 Piece(s)Available

27 Days or more

φ6
1 Piece(s)Available

27 Days or more

φ7
1 Piece(s)Available

27 Days or more

φ8
1 Piece(s)Available

27 Days or more

φ9
1 Piece(s)Available

27 Days or more

φ10
1 Piece(s)Available

27 Days or more

φ11
1 Piece(s)Available

27 Days or more

φ12
1 Piece(s)Available

27 Days or more

φ13
1 Piece(s)Available

27 Days or more

φ14
1 Piece(s)Available

27 Days or more

φ15
1 Piece(s)Available

27 Days or more

φ16
1 Piece(s)Available

27 Days or more

φ17
1 Piece(s)Available

27 Days or more

φ18
1 Piece(s)Available

27 Days or more

φ19
1 Piece(s)Available

33 Days or more

φ20

Loading...

  1. 1

Basic Information

Material Gauge Part: Alloy Tool Steel, Protective Cover: Aluminum Application Inspection of Shaft Diameter Features · A paired limit ring gauge for opening and closing was embedded in the aluminum protective cover. · Measurements can be taken with bare hands and no contamination is transferred onto the gauge from hands since the unit is provided with a protective cover. · There is no temperature variation due to body temperature and is handled easily.
Specifications Tolerance Class : h7

Additional Products in this Category

Tech Support